피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
C4-Springs / Gas Springs
Yiheda 3D Electronic Gallery
yhd_fa
Powered by
CAD모델 선택
e-ffd01_11 - Stretch spring struts with flat square half-tooth type
09.05.2024
E-FFG01_11 - Stretch spring struts A slotted half-tooth type with ring groo...
09.05.2024
E-FFM01 - Stretch spring struts with flat square ring groove type
09.05.2024
E-FHL76 - title
09.05.2024
E-YWBWT_E-YWAUT - Extension Spring Heavy Duty Round Double Hook
09.05.2024
FEN01 - Butterfly spring
09.05.2024
FFC01_11 - Stretch spring strut with slotted half tooth profile
09.05.2024
FFD01_11 - Tension spring strut with flat square half tooth
09.05.2024
FFE01_11 - Tension spring strut with flat square full tooth profile
09.05.2024
FFG01_11 - Tension spring strut, slotted belt and ring groove half tooth pr...
09.05.2024
FFH01_11 - Tension spring strut, slotted with ring groove
09.05.2024
FFJ01_11 - Stretch spring strut · hexagon socket
09.05.2024
FFK01_11 - Tension spring strut · hexagon
09.05.2024
FFL01_11 - Tension spring strut - notched hole type
09.05.2024
FFP01_31 - Stretch spring strut - L type
09.05.2024
FGU01 - Compression spring washer standard type
09.05.2024
FGU02_03 - Compression spring washer/Stepped type/Double step type
09.05.2024
FGU21_42 - Compression spring washer, step type
09.05.2024
FGU61_66 - Compression spring washer, screw hole type
09.05.2024
FGU71_76 - Compression spring washer, screw hole type
09.05.2024
FHC01_06 - Torsion spring/Angle 90 °/135°/180°
09.05.2024
FHC07_10 - Torsion spring/Angle 0°/45°
09.05.2024
FHC11_16 - Torsion spring/Angle 225°/270°/315°
09.05.2024
FHC21_22 - Bilateral torsion spring
09.05.2024
FHJ02 - Nitrogen spring installation type
09.05.2024
FHJ12 - Nitrogen spring, direction designated type
09.05.2024
FHJ16 - gas spring
09.05.2024
FHJ21_22 - gas spring
09.05.2024
FHJ26 - Bracket for nitrogen spring installation/For head mounting limited ...
09.05.2024
FHJ41 - Gas spring
09.05.2024
FHJ46 - Gas spring
09.05.2024
FHJ51-53 - Bracket for nitrogen spring installation
09.05.2024
FHK01 - High load nitrogen spring/Microminiature
09.05.2024
FHK02 - High load nitrogen spring/Standard
09.05.2024
FHK03 - High load nitrogen spring/Compact
09.05.2024
FHK04 - High load nitrogen spring/Powerful
09.05.2024
FHK05 - High load nitrogen spring/Structure enhanced
09.05.2024
FHK06 - High load nitrogen spring ultra compact
09.05.2024
FHK07 - High load nitrogen spring rod sealing type
09.05.2024
FHK08 - High load nitrogen spring rod seal compact
09.05.2024
FHK08 - High load nitrogen spring rod seal compact
09.05.2024
FHK10 - High load nitrogen spring heavy-duty type
09.05.2024
FHK50 - Flange for high load nitrogen spring, top mounted, standard
09.05.2024
FHK51 - Flange for high load nitrogen spring, top mounted, standard
09.05.2024
FHK52 - Flange for high load nitrogen spring, top mounted, standard
09.05.2024
FHK53 - Flange for high load nitrogen spring, foot mounting/base mounting/b...
09.05.2024
FHK54 - Flange for high load nitrogen spring, foot mounting/base mounting/b...
09.05.2024
FHK55 - Flange for high load nitrogen spring, foot mounting/base mounting/b...
09.05.2024
FHL31 - Gas spring functional type stop
09.05.2024
FHL32 - Gas spring functional self-locking
09.05.2024
FHL35 - Nitrogen gas spring Tension type
09.05.2024
FHL36 - gas spring/Functional/Damping type/High temperature resistant type
09.05.2024
FHL37 - Nitrogen spring/functional type. Full section damping type
09.05.2024
fhl38 - gas spring/Functional/Damping type/High temperature resistant type
09.05.2024
FHL39 - gas spring/Controllable type
09.05.2024
FHL52 - Nitrogen spring · reaction force selective type
09.05.2024
FHL56 - Nitrogen gas spring, head mount option type, reaction force specifi...
09.05.2024
FHL59 - Nitrogen spring, head mounted optional · fixed reaction force, pist...
09.05.2024
FHL62 - spring
09.05.2024
FHL66 - gas spring
09.05.2024
fht05 - Gas spring boot
09.05.2024
FHT08 - Joint for high load nitrogen spring
09.05.2024
FHT1 - Gas spring fittings
09.05.2024
J-FEN01_02 - Disc spring/imported type
09.05.2024
J-FHJ20_21 - Precision nitrogen spring/Head mounted universal type • reacti...
09.05.2024
J-FHJ22 - Precision nitrogen spring/Head mounted universal type • reaction ...
09.05.2024
J-FHK11 - High load nitrogen spring/miniature
09.05.2024
J-FHK12 - High load nitrogen spring/Mini type
09.05.2024
J-FHK13 - High load nitrogen spring/Standard
09.05.2024
J-FHK14 - High load nitrogen spring/Structural adjustment type
09.05.2024
J-FHK15 - High load nitrogen spring/ISO standard type
09.05.2024
J-FHK16 - High load nitrogen spring/Heavy duty type
09.05.2024
J-FHK17 - High load nitrogen spring/Powerful
09.05.2024
J-FHL88 - Precision gas spring, head mount option • Reaction force option
09.05.2024
J-YAWA_J-YAUA - Extension Spring Ultra Light Duty
09.05.2024
J-YAWF - Extension Spring Medium and Heavy Duty
09.05.2024
J-YBWS_J-YAUS - extension spring medium load
09.05.2024
J-YBWT_J-YAUT - extension spring heavy duty
09.05.2024
J-YBWU_J-YAUU - Extension Spring Medium and Light Load Type
09.05.2024
J-YBWY_J-YAUY - extension spring light duty
09.05.2024
J-YSWC - Rectangular spring - ultra light load spring ((Purple)
09.05.2024
YAUS_E-YAUS - Tension spring, medium and heavy duty
09.05.2024
YAUT_E-YAUT - Stretch spring - heavy duty
09.05.2024
YAWA_E-YAWA_YAUA_E-YAUA - Tension spring · super light load type
09.05.2024
YAWF_E-YAWF - Tension spring, medium and heavy duty
09.05.2024
YAWG - Stretching spring/Long arm semi circular single hook/Medium to heavy...
09.05.2024
YAWS_E-YAWS - Tension spring, medium and heavy duty
09.05.2024
YAWT_E-YAWT - Stretch spring - heavy duty
09.05.2024
YAWU_E-YAWU_YBWU_YAUU_E-YAUU_YBUU - Tension spring - medium light load type
09.05.2024
YAWY_E-YAWY_YBWY_YAUY_E-YAUY_YBUY - Extension spring - light load type
09.05.2024
YBIN - Thin leaf spring
09.05.2024
YBINS - Thin leaf spring
09.05.2024
YBINW - Thin leaf spring
09.05.2024
YBS01 - Cushion extension spring
09.05.2024
YBSWP - Compression spring - for ball bushing
09.05.2024
YBUS - Stretch spring - medium load type
09.05.2024
YBUT - Stretch spring - heavy duty
09.05.2024
YBWFSP_YBUFSP_YWFSP_YUFSP - Tension spring,Size specification
09.05.2024
YBWS - Stretch spring - medium load type
09.05.2024
YBWT - Stretch spring - heavy duty
09.05.2024
YCFS_YLCF - Constant load spring O.D. standard stainless steel type / I.D. ...
09.05.2024
YCIM01_02 - Micro compression spring outer diameter reference type
09.05.2024
YFS - Constant load spring/with roller seat
09.05.2024
YFSB - Mounting bracket for constant load spring
09.05.2024
YFUF - Compression spring L size specified type Outer diameter reference ty...
09.05.2024
YFUR - Compression spring L size specified type Outer diameter reference ty...
09.05.2024
YFUT - Compression spring L size specified type Outer diameter reference ty...
09.05.2024
YFWF - Compression spring L size specified type Outer diameter reference ty...
09.05.2024
YFWR - Compression spring L size specified type Outer diameter reference ty...
09.05.2024
YFWT - Compression spring L size specified type Outer diameter reference ty...
09.05.2024
YHBFKN_YHBFKS - Hanging plate for extension spring
09.05.2024
YHWFM_YPUFM - Rotating extension spring
09.05.2024
YLR - Compression spring L-dimension fixed type Outer diameter standard sta...
09.05.2024
YLWS_YLUS - Tension spring L-dimension fixed type Outside diameter standard...
09.05.2024
YLWSH_YLUSH - Extension spring with hanging plate
09.05.2024
YNWL_J-YNWL - Compression spring - inner diameter reference type
09.05.2024
YNWM_J-YNWM - Compression spring, inner diameter reference type, allowable ...
09.05.2024
YRW - Double ring compression spring
09.05.2024
YSIL_YSIB_YSIM_YSIH - ISO standard rectangular spring heavy-loaded spring
09.05.2024
YSWC - Rectangular spring - ultra light load spring (Purple)
09.05.2024
YSWF_J-YSWF - Rectangular spring,Very light load spring,yellow
09.05.2024
YSWG - Rectangular Spring, Heavy Duty Spring (Black)
09.05.2024
YSWL_J-YSWL - Rectangular spring, light load spring,blue
09.05.2024
YSWR - Rectangular spring · high pressure shrinking spring (Ivory)
09.05.2024
YSWS - Rectangular spring · medium compression spring (Orange)
09.05.2024
YSWU - Rectangular spring · over compression spring (light blue)
09.05.2024
YSWY - Rectangular spring · super compression spring (light green)
09.05.2024
YUBB_E-YUBB_J-YUBB - Compression spring, stainless steel outer diameter ref...
09.05.2024
YUE_YWE - Tower spring
09.05.2024
YUEB - Battery Spring, spiral type for both poles
09.05.2024
YUEC - Battery spring Wave type for both poles
09.05.2024
YUED - Battery spring for positive electrode
09.05.2024
YUEF - Battery spring for negative electrode
09.05.2024
YUF - Compression spring, stainless steel outer diameter reference
09.05.2024
YUG_YWG - High life compression spring/outer diameter reference type
09.05.2024
YUH_E-YUH_J-YUH - Compression spring, stainless steel outer diameter refere...
09.05.2024
YUL - Compression spring, stainless steel outer diameter reference
09.05.2024
YUM_E-YUM_J-YUM - Compression spring, stainless steel outer diameter refere...
09.05.2024
YUR - Compression spring, stainless steel outer diameter reference
09.05.2024
YUTT_E-YUTT_J-YUTT - Compression spring, outer diameter reference type
09.05.2024
YUY - Compression spring, stainless steel outer diameter reference
09.05.2024
YVUF_E-YVUF_J-YVUF_YVUR_E-YVUR_J-YVUR - Compression spring, inner diameter ...
09.05.2024
YVUH_YVUT_YVUY - Compression spring, inner diameter reference type
09.05.2024
YVUM_E-YVUM_J-YVUM_YVUL_E-YVUL_J-YVUL - Compression spring inner diameter s...
09.05.2024
YWB_J-YWB - Compression spring, outer diameter reference type
09.05.2024
YWF_J-YWF - Compression spring, outer diameter reference type
09.05.2024
YWFH - Heat-resistant compression spring Allowable displacement L×60%
09.05.2024
YWH_J-YWH - Compression spring, outer diameter reference type
09.05.2024
YWHH - Heat-resistant compression spring Allowable displacement L×35%
09.05.2024
YWL_J-YWL - Compression spring, outer diameter reference type
09.05.2024
YWLH - Heat-resistant compression spring Allowable displacement L×50%
09.05.2024
YWM_J-YWM - Compression spring, L×(27~35)%
09.05.2024
YWMH - Heat-resistant compression spring Allowable displacement L×40%
09.05.2024
YWR_J-YWR - Compression spring, outer diameter reference type
09.05.2024
YWSW_YWSV - Heat resistant rectangular spring
09.05.2024
YWT_J-YWT - Compression spring, outer diameter reference type
09.05.2024
YWY_J-YWY - Compression spring, outer diameter reference type
09.05.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진