??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YLWS_YLUS - Tension spring L-dimension fixed type Outside diameter standard type
Bill of material
YLWS-D5-L500
Code
Type
Outside diameter standard type/L dimension fixed type
Material
Surface Treatment
D
L
500
d
0.6
Initial Tension
N
Spring Constant
0.02 N/mm
Maximum Displacement
50%
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models