??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YWM_J-YWM - Compression spring, L×(27~35)%
Bill of material
YWM-D3-L5
Type
Type
Chinese Standard Material
piano wire
Material
SWP
Surface Treatment
Allowable displacement
L×(27~35)%
Spring Constant Tolerance
±10%
D
mm
L (left)
d Wire Diameter
0.35 mm
Compression length
2.5
F max
1.80
Allowable load Nmax
3.4
Spring Constant NN/mm
1.89
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models