??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-FFG01_11 - Stretch spring struts A slotted half-tooth type with ring groove
Bill of material
E-FFG01-D3-L15
code
type
A slotted semi-tooth type with ring groove,economical type
GB material
Quite material
surface treatment
Accessories, materials
D
L
M
M3
V
10
A
1.0
F
3
H
1.0
T
1.2
d
1.8
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models