??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHL59 - Nitrogen spring, head mounted optional · fixed reaction force, piston rod material: S35C/SUS304
Bill of material
FHL59-B-40-30
Code
FHL59
type
Fixed type
Cylinder material
STKM11A
Piston rod material
S35C
Front end material
Q235
Cylinder surface treatment
Bake paint (black matt)
Piston rod surface treatment
Black nitriding
Front end surface treatment
Decorative chrome
Use gas
N2
Operating temperature
-20℃~80℃
Front Shape
B
stroke
mm
The reaction force of the gas spring (20℃) - When the maximum length is -5mm - At least 10N
mm
The reaction force of the gas spring (20℃) - When the minimum length is +5mm - The change rate of the reaction force
126% N
Lmax
106 mm
M
66 mm
A
15 mm
B
6 mm
Weight (Reference)
47 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models