??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-FEN01_02 - Disc spring/imported type
Bill of material
J-FEN01-D8-t0.3
Code
type
Belleville spring
type
Imported
international material
Equivalent material
surface preparation
Maximum compression
hx75%
D
mm
t
mm
d
4.2 mm
h
0.25 mm
L
0.55 mm
LTOL
±0.10
J-FEN01
J-FEN02
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models