??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YUEF - Battery spring for negative electrode
Bill of material
YUEF-01
code
YUEF
type
For negative electrode
GB material
Nickel plated wire
Quite material
SWIC-F
specification
Wire diameter d
0.50
D1
7.0
D2
3.0
H
8.0
Number of negative turns
4.5
The amount of compression allowed
4 Fmax
Maximum operating load
8 Nmax
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models