??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHK10 - High load nitrogen spring heavy-duty type
Bill of material
FHK10-750-13
code
FHK10
Types of
Heavy duty type
Cylinder barrel material
40Cr
Piston rod material
38Cr
Surface treatment of cylinder barrel
turn black
Surface treatment of piston rod
Polishing+nitriding
Using Gas
N2
Operating temperature
0°C~80°C
specifications
trip
mm
initial force
7400 N
Terminal force
12000 N
L
111 mm
Lmin
98 mm
D
45 mm
D1
40 mm
d
25 mm
C
4 mm
E
4.0 mm
R
1.0 mm
F
16.5
G
2 mm
H
20 mm
J
0 mm
M
8.000 mm
h
16 mm
A
9.728 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models