??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YAWF_E-YAWF - Tension spring, medium and heavy duty
Bill of material
YAWF-D3-L10
Type
Type
Chinese Standard Material
Spring Steel
Material
SWP-A
Surface Treatment
Black Oxide
Relative Angle Of Hook
180¡ã
D
mm
L
mm
Line Diameter d
0.45 mm
Maximum displacement Fmax
2.2
Maximum Load N
6.47
Initial Tension (N)
1.57
Spring Constant N/mm
2.26
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models