??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-FHK12 - High load nitrogen spring/Mini type
Bill of material
J-FHK12-10-GR
Code
J-FHK12
Types of
Mini type
Cylinder barrel material
steel
piston rod material
steel
Cylinder barrel surface preparation
Blackening
piston rod surface preparation
nitriding
Use gas
N2
trip
Color identification
Initial force
500N
GR
770
B
1530
RE
2300
Y
3060
Lmax
62.0
Lmin
52.0
D
24.9 mm
d
12 mm
E
5 mm
R
1 mm
H
17 mm
G
1 mm
K
11.5 mm
Applicable mounting flange
FHK50-25/FHK50-25A/FHK51-25
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models