??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-YBWU_J-YAUU - Extension Spring Medium and Light Load Type
Bill of material
J-YBUU-D2-L10
code
type
Medium and light load type, semi-circular single hook, imported type
National standard material
equivalent material
surface treatment
-
Relative hook angle
D
L
wire diameter d
0.28
Under dynamic load, the maximum displacement
4.0
During dynamic load, the maximum load
2.45
initial tension
0.49 N
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models