??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-FHJ20_21 - Precision nitrogen spring/Head mounted universal type • reaction force fixed type
Bill of material
J-FHJ20-12050-E
model
Types of
Head mounted universal type
Cylinder barrel material
STKM11A
piston rod material
S20C
Front end part material
Q235
Cylinder barrel surface preparation
Baking paint (black matte)
piston rod surface preparation
Black nitriding
Front end part surface preparation
Using Gas
N2
Operating temperature
-20°C~60°C
specification
Front end shape
Maximum length
181.0
Minimum length
stroke
Reaction force of nitrogen spring
Reaction force of nitrogen spring
S
A
B
H
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models