??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHL39 - gas spring/Controllable type
Bill of material
FHL39-E-22020-80
Code
FHL39
type
Controllability
Cylinder barrel material
STKM11A
piston rod material
S20C
Front end part material
kirsite
Rear end material
Q235
Cylinder barrel surface preparation
Black baking paint
piston rod surface preparation
Hard chromium plating
Front end part surface preparation
---
Rear end surface preparation
Black baking paint
Use gas
N2
Operating temperature
-20°C~60°C
Locking method
specification
Nitrogen spring reaction force
S
20 mm
A
22 mm
B
10 mm
E(Elastic locking)
110
E(Elastic locking)
90
Tolerance range
-5/+15
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models