??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YFS - Constant load spring/with roller seat
Bill of material
YFS-N1
代码
YFS
type
Constant load spring,with roller seat
Main Body Material
SUS301
Material of drum seat
nylon
Load
N
t
0.10 mm
D
26.00 mm
A
5.2 mm
L
18.0 mm
L1
17.0 mm
L2
12 mm
W
10 mm
d
3 mm
B
5 mm
Effective stroke
500 mm
service life (Theoretical value/time)
50000 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models