??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YUEC - Battery spring Wave type for both poles
Bill of material
YUEC-01
code
YUEC
type
Two-stage crest type
GB material
Nickel plated wire
Quite material
SWIC-F
specification
Number of positive peaks
1
Number of negative turns
5
Wire diameter d
0.50
D2
3.5
A
7.5
B
3.0
H
7.5
P
10.5
The amount of compression allowed
4 Fmax
Maximum operating load
5 Nmax
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models