??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHK08 - High load nitrogen spring rod seal compact
Bill of material
FHK09-420-6
code
FHK09
Types of
piston-type
Cylinder barrel material
40Cr
Piston rod material
38Cr
Surface treatment of cylinder barrel
turn black
Surface treatment of piston rod
Polishing+nitriding
Using Gas
N2
Operating temperature
0°C~80°C
specifications
trip
mm
initial force
4250 N
Terminal force
7000 N
L
56 mm
Lmin
50 mm
D
24.9 mm
d
12 mm
R
1 mm
E
5.0 mm
F
11.5
H
0 mm
M
0.000 mm
h
0 mm
A
6 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models