??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YWH_J-YWH - Compression spring, outer diameter reference type
Bill of material
YWH-D4-L5
model
Types of
National standard material
piano wire
Material
SWP
Surface treatment
Allowable displacement
L×(27~30)%
Spring constant tolerance
±10%
D
mm
L (left)
d wire diameter
0.45 mm
Compression length
2.7
F max
1.5
Allowable load Nmax
4.9
Spring constant NN/mm
3.27
website
Website link
Previews
3D
Dimenze
2D
Stáhnout CAD model