??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHK50 - Flange for high load nitrogen spring, top mounted, standard
Bill of material
FHK50-12
code
FHK50
type
Top mounted installation · opposite side
material
S45C
surface treatment
Blacken
Specifications
D
12 mm
D1
34 mm
B
21 mm
A
24 mm
d
6.6 mm
C
- mm
H
9 mm
Applicable to high load nitrogen spring model
FHK01-45
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models