??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YSWG - Rectangular Spring, Heavy Duty Spring (Black)
Bill of material
YSWG-D10-L15
Code
YSWG
Types of
Extra Heavy Duty • Economical
GB material
60Si2CrA
equivalent material
SWOSC-V
Maximum compression
L×20%
D
mm
L
mm
d
5.0 mm
Spring constant
163.3 N/mm
a Compression length
11.4 mm
F (300,000 times F=Lx20%)
3.0 mm
Load N (300,000 times=Lx20%)
490.3 N
F (500,000 times F=Lx18%)
2.7 mm
Load N (500,000 times F=Lx18%)
441.3 N
F (1 million times F=Lx16%)
2.4 mm
Load N(1 million times F=Lx16%)
392 N
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models