??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBS01 - Cushion extension spring
Bill of material
YBS01-D16-L80
code
YBS01
type
Cushion extension spring
type
Fixed length type
spring material
SWP-A
Hook material
SWP-B
surface preparation
galvanizing
Hook relative angle
360 ° Activity
D
mm
L
80 mm
S
120 mm
d
1.6 mm
d1
1.6 mm
Maximum displacement Fmax
55.6
Maximum load
86.3 N
Spring constant
1.57 N/mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models