??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YAUT_E-YAUT - Stretch spring - heavy duty
Bill of material
YAUT-D3-L10
Code
Types of
Material (International)
0Cr18Ni9
Material (equivalent)
SUS304-WPB
Surface treatment
-
Hook relative angle
180°
D
mm
L
mm
Wire diameter d
0.5 mm
Maximum displacement when dynamic load
2.0 mm
Maximum load at dynamic load
8.80 N
Initial tension
2.16 N
Spring constant
3.24 N/mm
website
Website link
Previews
3D
Dimensión
2D
Descarga de modelos CAD