??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHK54 - Flange for high load nitrogen spring, foot mounting/base mounting/body mounting, standard
Bill of material
FHK54-45
code
FHK54
type
Base installation · square
material
S45C
surface treatment
Blacken
Specifications
A
70 mm
B
50.0 mm
T
20 mm
d
9.0 mm
d1
15 mm
d2
9.0 mm
d3
15 mm
h
14 mm
h1
12 mm
P.C.D
- mm
Applicable to high load nitrogen spring model
FHK02-500/FHK03-750/FHK05-750
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models