??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-YAWA_J-YAUA - Extension Spring Ultra Light Duty
Bill of material
J-YAWA-D2-L10
code
type
Super light load type, semi-circular single hook, imported type
National standard material
equivalent material
surface treatment
-
Relative hook angle
180°
D
L
wire diameter
0.20
Under dynamic load, the maximum displacement
6.7
During dynamic load, the maximum load
0.69
initial tension
0.13 N
spring constant
0.08 N/mm
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models