??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHK08 - High load nitrogen spring rod seal compact
Bill of material
FHK08-500-10
code
FHK08
Types of
Compact rod seal
Cylinder barrel material
40Cr
Piston rod material
38Cr
Surface treatment of cylinder barrel
turn black
Surface treatment of piston rod
Polishing+nitriding
Using Gas
N2
Operating temperature
0°C~80°C
specifications
trip
mm
initial force
4750 N
Terminal force
7200 N
L
75 mm
Lmin
65 mm
D
32 mm
d
20 mm
G
2 mm
H
15 mm
M
6.000 mm
h
8 mm
A
6 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models