??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHK06 - High load nitrogen spring ultra compact
Bill of material
FHK06-400-10
code
FHK06
Types of
Ultra compact
Cylinder barrel material
40Cr
Piston rod material
38Cr
Surface treatment of cylinder barrel
turn black
Surface treatment of piston rod
Polishing+nitriding
Using Gas
N2
Operating temperature
0°C~80°C
specifications
trip
mm
Initial spring force at+20 ° C
3750 N
Terminal force
6710 N
L
55 mm
Compressed length(Lmin)
45 mm
D
32 mm
d
20 mm
G
1 mm
H
15 mm
M
6 mm
h
9 mm
A
6 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models