??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
e-ffd01_11 - Stretch spring struts with flat square half-tooth type
Bill of material
E-FFD01-D3-L15
code
type
With flat square half-tooth type, economical type
GB material
Quite material
surface treatment
Accessories, materials
D
L
M
M3
d
1.5
W
1.5
G
3.0
E
3.0
F
1.50
C
0.2
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models