??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHC11_16 - Torsion spring/Angle 225°/270°/315°
Bill of material
FHC13-D12-n1-d1.0
Code
Types of
Torsion spring
National standard material
0Cr18Ni9
Equivalent materil
SUS304-WPB
Rotation direction
angle
D
n
d
L/R
50
Spring constant Arm angle 225 °
2.3262
Spring constant Arm angle 270 °
2.1600
Spring constant Arm angle 315 °
2.0160
Maximum usage angle Arm angle 225 °
37
Maximum usage angle Arm angle 270 °
40
Maximum usage angle Arm angle 315 °
43
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models