??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YWF_J-YWF - Compressed Spring¡¤Outer Diameter Reference Type¡¤Allowable Displacement L¡Á45%
Bill of material
YWF-D3-L5
Type
Type
Chinese Standard Material
Piano wire
Material
SWP
Surface Treatment
Allowable Displacement
L×45%
Spring Constant Tolerance
±10%
D
mm
D Tolerance
0/-0.5
L
L tolerance
±1.5
d Wire Diameter
0.26 mm
Compression Length
2.0
F max
2.25
Allowable load Nmax
1.1
Spring Constant NN/mm
0.49
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models