??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
fhl38 - gas spring/Functional/Damping type/High temperature resistant type
Bill of material
FHL38-A-15040-50
Code
FHL38
Types of
High temperature resistant type
Cylinder barrel
STKM11A
piston rod
S20C
Front end
Q235
Cylinder barrel
Black baking varnish
piston rod
Black nitriding
Front end
Black baking varnish
Use gas
N2
Operating temperature
0°C~200°C
Front Shape
specification
Spring reaction force
Travel distance
40
Lmax
115
H
75
Tolerance range
-5/+15
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models