??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-YAWF - Extension Spring Medium and Heavy Duty
Bill of material
J-YAWF-D3-L10
code
J-YAWF
type
Medium and heavy load type, semi-circular single hook, imported type
National standard material
spring steel
equivalent material
SWP-A
surface treatment
-
Relative hook angle
180°
D
L
wire diameter
0.45
Under dynamic load, the maximum displacement
2.2
During dynamic load, the maximum load
6.47
initial tension
1.57 N
spring constant
2.26 N/mm
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models