??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YUEB - Battery Spring, spiral type for both poles
Bill of material
YUEB-01
code
YUEB
type
Two-stage spiral type
Standard material
Nickel plating line
Quite material
SWIC-F
Specifications
Diameter of the line d
0.50
D1
7.0
D2
3.0
D3
7.0
D4
2.3
H
7.5
P
10.5
Number of positive cycles
3.0
Number of negative cycles
5
Allowed amount of compression
4 F max
Maximum working load
4.9 N max
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models