??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHC01_06 - Torsion spring/Angle 90 °/135°/180°
Bill of material
FHC03-D2-n2-d0.2
Code
Types of
Torsion spring
National standard material
0Cr18Ni9
Equivalent materil
SUS304-WPB
Rotation direction
angle
D
n
d
L/R
20
Spring constant Arm angle 90 °
0.0113
Spring constant Arm angle 135 °
0.0115
Spring constant Arm angle 180 °
0.0120
Maximum usage angle Arm angle 90 °
40
Maximum usage angle Arm angle 135 °
39
Maximum usage angle Arm angle 180 °
35
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models