??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-FHL76 - title
Bill of material
E-FHL76-8020-10
Code
E-FHL76
Type
Reaction force specified type
Cylinder material
STKM11A
Material of piston rod
S20C
Front end material
Q235
Cylinder surface treatment
Baking paint (black matt)
Piston rod surface treatment
Hard chrome plating
Using Gas
N2
Operating temperature
-20°~80°
specification
Reaction force
Reaction force
[10:100/1]
trip
20
A
8.000
B
3.000
LMAX
72
H
52
Default piston rod end shape
L61A
Default cylinder end shape
R61A
Optional processing
Suitable joint for piston rod end
Suitable joint for cylinder head end
WEBSITELINK
WEBSITELINK
Previews
3D
Dimension
2D
Download CAD models