??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FGU02_03 - Compression spring washer/Stepped type/Double step type
Bill of material
FGU02-D7
Code
type
international material
45
Equivalent material
S45C
surface preparation
Blackening
D
mm
L
4 mm
d
3.5 mm
Applicable spring diameter
8
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models