??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-YBWY_J-YAUY - extension spring light duty
Bill of material
J-YBUY-D2-L10
code
type
Light load type, semi-circular single hook, imported type
National standard material
equivalent material
surface treatment
-
Relative hook angle
D
L
wire diameter
0.25
Under dynamic load, the maximum displacement
5.7
During dynamic load, the maximum load
1.86
initial tension
0.34 N
spring constant
0.27 N/mm
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models