您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Lightning protection (other, not specified)
Weidmüller
Electric engineering, automation, process control engineering
Internal and external lightning protection
Lightning protection (other)
Powered by
CAD模型選擇
1063110000 - AP VSSC6
22.01.2024
1063120000 - AP VSSC4
22.01.2024
1063720000 - VSSC4 CL 12VDC 0.5A
22.01.2024
1063730000 - VSSC4 CL 24VAC/DC 0.5A
22.01.2024
1063740000 - VSSC4 CL 48VAC/DC 0.5A
22.01.2024
1063760000 - VSSC4 CL FG 12VDC 0.5A
22.01.2024
1063770000 - VSSC4 CL FG24VAC/DC0.5A
22.01.2024
1063780000 - VSSC4 CL FG48VAC/DC0.5A
22.01.2024
1063810000 - VSSC4 CL FG 24VAC/DC EX
22.01.2024
1063820000 - VSSC4 CL FG 48VAC/DC EX
22.01.2024
1063830000 - VSSC4 SL 12VDC 0.5A
22.01.2024
1063840000 - VSSC4 SL 24VAC/DC 0.5A
22.01.2024
1063860000 - VSSC4 SL 48VAC/DC 0.5A
22.01.2024
1063870000 - VSSC4 SL 60VAC/DC 0.5A
22.01.2024
1063880000 - VSSC4 SL FG 12VDC 0.5A
22.01.2024
1063890000 - VSSC4 SL FG24VAC/DC0.5A
22.01.2024
1063930000 - VSSC4 SL FG 24VAC/DC EX
22.01.2024
1063940000 - VSSC4 SL FG 48VAC/DC EX
22.01.2024
1063950000 - VSSC4 MOV 12VDC
22.01.2024
1063960000 - VSSC4 MOV 24VAC/DC
22.01.2024
1063970000 - VSSC4 MOV 48VAC/DC
22.01.2024
1063980000 - VSSC4 MOV 60VAC/DC
22.01.2024
1063990000 - VSSC4 MOV 120VAC/DC
22.01.2024
1064010000 - VSSC4 MOV 150VAC/DC
22.01.2024
1064020000 - VSSC4 MOV 240VAC/DC
22.01.2024
1064030000 - VSSC4 GDT 24VAC/DC 20KA
22.01.2024
1064040000 - VSSC4 GDT55VUC 20KA EX
22.01.2024
1064050000 - VSSC4 GDT 110VAC/DC20KA
22.01.2024
1064060000 - VSSC4 GDT 240VAC/DC20KA
22.01.2024
1064070000 - VSSC4 TAZ 12VDC
22.01.2024
1064080000 - VSSC4 TAZ 24VAC/DC
22.01.2024
1064090000 - VSSC4 TAZ 48VAC/DC
22.01.2024
1064120000 - VSSC4 RC 24VAC/DC
22.01.2024
1064130000 - VSSC4 RC 240VAC/DC
22.01.2024
1064150000 - VSSC6 CL 12VDC 0.5A
22.01.2024
1064170000 - VSSC6 CL 24VAC/DC 0.5A
22.01.2024
1064190000 - VSSC6 CL 48VAC/DC 0.5A
22.01.2024
1064210000 - VSSC6 CL 60VAC/DC 0.5A
22.01.2024
1064220000 - VSSC6 TR CL 12VDC 0.5A
22.01.2024
1064230000 - VSSC6 TRCL24VAC/DC0.5A
22.01.2024
1064240000 - VSSC6 TRCL48VAC/DC0.5A
22.01.2024
1064250000 - VSSC6 TRCL60VAC/DC0.5A
22.01.2024
1064260000 - VSSC6 CL FG 12VDC 0.5A
22.01.2024
1064270000 - VSSC6 CLFG24VAC/DC0.5A
22.01.2024
1064280000 - VSSC6 CLFG48VAC/DC0.5A
22.01.2024
1064290000 - VSSC6 CLFG60VAC/DC0.5A
22.01.2024
1064300000 - VSSC6TRCLFG12VDC0.5A
22.01.2024
1064310000 - VSSC6TRCLFG24VAC/DC0.5A
22.01.2024
1064320000 - VSSC6TRCLFG48VAC/DC0.5A
22.01.2024
1064330000 - VSSC6TRCLFG60VAC/DC0.5A
22.01.2024
1064340000 - VSSC6SL LD 12VDC 0.5A
22.01.2024
1064350000 - VSSC6SL LD24VAC/DC0.5A
22.01.2024
1064380000 - VSSC6TRSLLD12VDC0.5A
22.01.2024
1064390000 - VSSC6TRSLLD24VAC/DC0.5A
22.01.2024
1064400000 - VSSC6TRSLLD48VAC/DC0.5A
22.01.2024
1064420000 - VSSC6SL FG LD12VDC0.5A
22.01.2024
1064430000 - VSSC6SLFGLD24VAC/DC0.5A
22.01.2024
1064440000 - VSSC6SLFGLD48VAC/DC0.5A
22.01.2024
1064490000 - VSSC6TRSLFGLD12VDC0.5A
22.01.2024
1064500000 - VSSC6TRSLFGLD24VUC 0.5A
22.01.2024
1064530000 - VSSC6 MOV 12VDC
22.01.2024
1064540000 - VSSC6 MOV 24VAC/DC
22.01.2024
1064570000 - VSSC6 MOV 48VAC/DC
22.01.2024
1064600000 - VSSC6 MOV 60VAC/DC
22.01.2024
1064610000 - VSSC6 MOV 120VAC/DC
22.01.2024
1064630000 - VSSC6 MOV 240VAC/DC
22.01.2024
1064640000 - VSSC6 GDT 24VAC/DC 10KA
22.01.2024
1064690000 - VSSC6 GDT 110VAC/DC10KA
22.01.2024
1064700000 - VSSC6 GDT 110VAC/DC20KA
22.01.2024
1064710000 - VSSC6 GDT 240VAC/DC10KA
22.01.2024
1064720000 - VSSC6 GDT 240VAC/DC20KA
22.01.2024
1064730000 - VSSC6 TAZ 12VDC
22.01.2024
1064740000 - VSSC6 TAZ 24VAC/DC
22.01.2024
1064800000 - VSSC6 TRLDMOV 12VDC
22.01.2024
1064810000 - VSSC6 TRLDMOV 24VAC/DC
22.01.2024
1064820000 - VSSC6 TRLDMOV 48VAC/DC
22.01.2024
1064840000 - VSSC6 TRLDMOV120VAC/DC
22.01.2024
1064860000 - VSSC6 TRLDMOV240VAC/DC
22.01.2024
1064870000 - VSSC6TRGDT24VAC/DC10KA
22.01.2024
1064890000 - VSSC6TRGDT110VAC/DC10KA
22.01.2024
1064920000 - VSSC6TRGDT240VAC/DC10KA
22.01.2024
1064950000 - VSSC6 TRLDTAZ 24VAC/DC
22.01.2024
1064980000 - VSSC6 RS485
22.01.2024
1064990000 - VSSC6 RS232
22.01.2024
1065010000 - VSSC6 RS485 DP
22.01.2024
1065020000 - VSSC6 RS485 PA EX
22.01.2024
1066490000 - VSSC6TRCLFG24VAC/DC EX
22.01.2024
1067230000 - AP VSSC6 LB
22.01.2024
1067240000 - AP VSSC4 LB
22.01.2024
1093400000 - VSPC 2CL 24VAC R
22.01.2024
1130670000 - VSSC6 RTD EX
22.01.2024
1139710000 - VSSC6 RTD
22.01.2024
1161150000 - VSPC 4SL 12VAC EX
22.01.2024
1161170000 - VSPC 4SL 12VDC EX
22.01.2024
1161180000 - VSPC 4SL 24VAC EX
22.01.2024
1161190000 - VSPC 4SL 24VDC EX
22.01.2024
1307880000 - VSSC4 GDT 240VUC 2X10KA
22.01.2024
1309470000 - QB 17,8/2
22.01.2024
1317340000 - VSPC LOCKING CLIP
22.01.2024
1348590000 - VDATA CAT6
22.01.2024
1351080000 - VPU II 2 R750V/25KA
22.01.2024
1351130000 - VPU II 4 R 750V/25KA
22.01.2024
1351140000 - VPU II 3+1 750V/25KA
22.01.2024
1351220000 - VPU II 2 PV 1000V DC
22.01.2024
1351240000 - VPU II 2 R PV 1000V DC
22.01.2024
1351270000 - VPU II 3 PV 1000V DC
22.01.2024
1351290000 - VPU II 3 R PV 1000V DC
22.01.2024
1351340000 - VPU II 2 PV 600V DC
22.01.2024
1351370000 - VPU II 2 R PV 600V DC
22.01.2024
1351420000 - VPU II 3 PV 1200V DC
22.01.2024
1351430000 - VPU I 2+0 R PV 1000V DC
22.01.2024
1351470000 - VPU I 2+0 PV 1000V DC
22.01.2024
1351490000 - VPU I 2+0 R PV 600V DC
22.01.2024
1351500000 - VPU II 3 PV 1500V DC
22.01.2024
1351530000 - VPU II 3 R PV 1500V DC
22.01.2024
1351550000 - VPU III R 12V/4KV AC/DC
22.01.2024
1351570000 - VPU I 1 R LCF 280V/25KA
22.01.2024
1351580000 - VPU III R 24V/4KV AC/DC
22.01.2024
1351590000 - VPU I 1 LCF 280V/25KA
22.01.2024
1351600000 - VPU III R 48V/4KV AC/DC
22.01.2024
1351620000 - VPU I 2 R LCF 280V/25KA
22.01.2024
1351630000 - VPU III R 120V/6KV AC/DC
22.01.2024
1351640000 - VPU I 2 LCF 280V/25KA
22.01.2024
1351650000 - VPU III R 230V/6KV AC
22.01.2024
1351670000 - VPU I 3 R LCF 280V/25KA
22.01.2024
1351690000 - VPU I 3 LCF 280V/25KA
22.01.2024
1351720000 - VPU I 4 R LCF 280V/25KA
22.01.2024
1351730000 - VPU I 4 LCF 280V/25KA
22.01.2024
1351740000 - VPU I 1+1 R LCF 280V/25KA
22.01.2024
1351750000 - VPU I 1+1 LCF 280V/25KA
22.01.2024
1351770000 - VPU I 3+1 R LCF 280V/25KA
22.01.2024
1351780000 - VPU I 3+1 LCF 280V/25KA
22.01.2024
1351800000 - VPU I 1 R 400V/25KA
22.01.2024
1351820000 - VPU I 1 400V/25KA
22.01.2024
1351830000 - VPU I 1+1 R 400V/25KA
22.01.2024
1351840000 - VPU I 1+1 400V/25KA
22.01.2024
1351850000 - VPU I 3 R 400V/25KA
22.01.2024
1351870000 - VPU I 3 400V/25KA
22.01.2024
1351880000 - VPU I 3+1 R 400V/25KA
22.01.2024
1351890000 - VPU I 3+1 400V/25KA
22.01.2024
1351920000 - VPU I 1 N-PE 260V/100KA
22.01.2024
1351950000 - VPU I 1 N-PE 440V/50KA
22.01.2024
1351970000 - VPU I 1 N-PE 440V/100KA
22.01.2024
1352020000 - VPU I 3+1 LCF 280V/12,5KA
22.01.2024
1352030000 - VPU I 3+1 R LCF 280V/12,5KA
22.01.2024
1352040000 - VPU I 1+1 LCF 280V/12,5KA
22.01.2024
1352050000 - VPU I 1+1 R LCF 280V/12,5KA
22.01.2024
1352070000 - VPU I 1 LCF 280V/12,5KA
22.01.2024
1352080000 - VPU I 1 R LCF 280V/12,5KA
22.01.2024
1352090000 - VPU I 3 LCF 280V/12,5KA
22.01.2024
1352100000 - VPU I 3 R LCF 280V/12,5KA
22.01.2024
1352130000 - VPU I 1 280V/12,5KA
22.01.2024
1352140000 - VPU I 1 R 280V/12,5KA
22.01.2024
1352150000 - VPU I 2 280V/12,5KA
22.01.2024
1352170000 - VPU I 2 R 280V/12,5KA
22.01.2024
1352180000 - VPU I 4 280V/12,5KA
22.01.2024
1352190000 - VPU I 4 R 280V/12,5KA
22.01.2024
1352200000 - VPU I 3 280V/12,5KA
22.01.2024
1352220000 - VPU I 3 R 280V/12,5KA
22.01.2024
1352230000 - VPU I 3+1 280V/12,5KA
22.01.2024
1352240000 - VPU I 3+1 R 280V/12,5KA
22.01.2024
1352250000 - VPU I 1+1 280V/12,5KA
22.01.2024
1352270000 - VPU I 1+1 R 280V/12,5KA
22.01.2024
1352300000 - VPU I 1 R 400V/12,5KA
22.01.2024
1352320000 - VPU I 1+1 400V/12,5KA
22.01.2024
1352340000 - VPU I 3 400V/12,5KA
22.01.2024
1352350000 - VPU I 3 R 400V/12,5KA
22.01.2024
1352590000 - VPU II 1 R 280V/40KA
22.01.2024
1352600000 - VPU II 2 280V/40KA
22.01.2024
1352620000 - VPU II 2 R 280V/40KA
22.01.2024
1352630000 - VPU II 1+1 280V/40KA
22.01.2024
1352640000 - VPU II 1+1 R 280V/40KA
22.01.2024
1352680000 - VPU II 4 280V/40KA
22.01.2024
1352690000 - VPU II 4 R 280V/40KA
22.01.2024
1352700000 - VPU II 3 280V/40KA
22.01.2024
1352720000 - VPU II 3 R 280V/40KA
22.01.2024
1352740000 - VPU II 1 LCF 280V/40KA
22.01.2024
1352750000 - VPU II 1 R LCF 280V/40KA
22.01.2024
1352770000 - VPU II 4 LCF 280V/40KA
22.01.2024
1352780000 - VPU II 4 R LCF 280V/40KA
22.01.2024
1352790000 - VPU II 3 LCF 280V/40KA
22.01.2024
1352800000 - VPU II 3 R LCF 280V/40KA
22.01.2024
1352850000 - VPU II 2 400V/40KA
22.01.2024
1352880000 - VPU II 3 400V/40KA
22.01.2024
1352890000 - VPU II 3 R 400V/40KA
22.01.2024
1353000000 - VPU II 3 R 600V/25KA
22.01.2024
1354790000 - VSSC6TRSL24VAC/DC0.5A
22.01.2024
1354800000 - VSSC6TRSLFG24VAC/DC0.5A
22.01.2024
1393050000 - VPU III 3/280V
22.01.2024
1421440000 - VSSC6 TR SL FG 24VAC/DC EX
22.01.2024
1438000000 - VPU I 4 R 400V/12,5KA
22.01.2024
1438010000 - VPU I 4 400V/25KA
22.01.2024
1438020000 - VPU I 4 R 400V/25KA
22.01.2024
1473440000 - VPU II 1 1000V/40KA AC
22.01.2024
2024600000 - VPU II 3W WYE 120V R
22.01.2024
2024840000 - VPU II 3WDA L-G 480V R
22.01.2024
2024880000 - VPU II 4W+G WYE 120V R
22.01.2024
2025140000 - VPU II 4W+G WYE 347V R
22.01.2024
2025600000 - VPU II 3WDA L-G 480V
22.01.2024
2026050000 - VPU II 4W+G WYE 347V
22.01.2024
2026360000 - VPU II 4W+G WYE 120V
22.01.2024
2062910000 - VPU I 3 R 280V/25KA
22.01.2024
2062940000 - VPU I 3 280V/25KA
22.01.2024
2062950000 - VPU I 4 R 280V/25KA
22.01.2024
2062960000 - VPU I 4 280V/25KA
22.01.2024
2063040000 - VPU I 1+1 R 280V/25KA
22.01.2024
2063060000 - VPU I 1+1 280V/25KA
22.01.2024
2063070000 - VPU I 3+1 R 280V/25KA
22.01.2024
2063080000 - VPU I 3+1 280V/25KA
22.01.2024
2520900000 - VPU II 1+1 280 40/65
22.01.2024
2520910000 - VPU II 1+1 R 280 40/65
22.01.2024
2520930000 - VPU II 3+1 R 280 40/65
22.01.2024
2530180000 - VPU PV II 3 R 1000
22.01.2024
2530190000 - VPU PV I+II 3 R 1000 E
22.01.2024
2530520000 - VPU PV I+II 3 1000 E
22.01.2024
2530530000 - VPU PV I+II 0 1000 E
22.01.2024
2530550000 - VPU PV II 3 1000
22.01.2024
2530570000 - VPU PV I+II 0 1500
22.01.2024
2530580000 - VPU PV I+II 3 1500
22.01.2024
2530590000 - VPU PV I+II 3 R 1500
22.01.2024
2530600000 - VPU PV I+II 0 1000
22.01.2024
2530610000 - VPU PV I+II 3 1000
22.01.2024
2530620000 - VPU PV I+II 3 R 1000
22.01.2024
2530630000 - VPU PV II 0 1500
22.01.2024
2530640000 - VPU PV II 3 1500
22.01.2024
2530650000 - VPU PV II 3 R 1500
22.01.2024
2530660000 - VPU PV II 0 1000
22.01.2024
2534300000 - VPU PV I+II 0M 1000
22.01.2024
2534330000 - VPU PV I+II 0M 1500
22.01.2024
2591000000 - VPU AC II 4 R 150/50
22.01.2024
2591010000 - VPU AC II 0 300/50
22.01.2024
2591020000 - VPU AC II 1 300/50
22.01.2024
2591030000 - VPU AC II 1 R 300/50
22.01.2024
2591040000 - VPU AC II 2 300/50
22.01.2024
2591050000 - VPU AC II 2 R 300/50
22.01.2024
2591060000 - VPU AC II 1+1 300/50
22.01.2024
2591070000 - VPU AC II 1+1 R 300/50
22.01.2024
2591080000 - VPU AC II 3+1 300/50
22.01.2024
2591090000 - VPU AC II 3+1 R 300/50
22.01.2024
2591100000 - VPU AC II 3 350/50
22.01.2024
2591110000 - VPU AC II 3 R 350/50
22.01.2024
2591120000 - VPU AC II 4 350/50
22.01.2024
2591130000 - VPU AC II 4 R 350/50
22.01.2024
2591140000 - VPU AC II 4 300/50
22.01.2024
2591150000 - VPU AC II 4 R 300/50
22.01.2024
2591160000 - VPU AC II 3 300/50
22.01.2024
2591170000 - VPU AC II 3 R 300/50
22.01.2024
2591180000 - VPU AC II 1 N-PE 305/65
22.01.2024
2591190000 - VPU AC II 0 N-PE 305/65
22.01.2024
2591200000 - VPU AC II 0 480/50
22.01.2024
2591210000 - VPU AC II 1 480/50
22.01.2024
2591220000 - VPU AC II 1 R 480/50
22.01.2024
2591230000 - VPU AC II 2 480/50
22.01.2024
2591240000 - VPU AC II 2 R 480/50
22.01.2024
2591250000 - VPU AC II 3 480/50
22.01.2024
2591260000 - VPU AC II 3 R 480/50
22.01.2024
2591270000 - VPU AC II 4 480/50
22.01.2024
2591280000 - VPU AC II 4 R 480/50
22.01.2024
2591290000 - VPU AC II 0 750/35
22.01.2024
2591300000 - VPU AC II 1 R 750/35
22.01.2024
2591310000 - VPU AC II 2 R 750/35
22.01.2024
2591320000 - VPU AC II 3 R 750/35
22.01.2024
2591350000 - VPU AC II 1 350/50
22.01.2024
2591360000 - VPU AC II 1 R 350/50
22.01.2024
2591370000 - VPU AC I 0 300/12.5
22.01.2024
2591380000 - VPU AC I 1 300/12.5
22.01.2024
2591390000 - VPU AC I 1 R 300/12.5
22.01.2024
2591400000 - VPU AC I 2 300/12.5
22.01.2024
2591410000 - VPU AC I 2 R 300/12.5
22.01.2024
2591420000 - VPU AC I 4 300/12.5
22.01.2024
2591430000 - VPU AC I 4 R 300/12.5
22.01.2024
2591440000 - VPU AC I 3 300/12.5
22.01.2024
2591450000 - VPU AC I 3 R 300/12.5
22.01.2024
2591460000 - VPU AC I 3+1 300/12.5
22.01.2024
2591470000 - VPU AC I 3+1 R 300/12.5
22.01.2024
2591480000 - VPU AC I 1+1 300/12.5
22.01.2024
2591490000 - VPU AC I 1+1 R 300/12.5
22.01.2024
2591500000 - VPU AC I 0 480/10
22.01.2024
2591510000 - VPU AC I 1 480/10
22.01.2024
2591520000 - VPU AC I 1 R 480/10
22.01.2024
2591530000 - VPU AC I 3 480/10
22.01.2024
2591540000 - VPU AC I 3 R 480/10
22.01.2024
2591550000 - VPU AC I 4 480/10
22.01.2024
2591560000 - VPU AC I 4 R 480/10
22.01.2024
2591570000 - VPU AC I 1 N-PE 305/50
22.01.2024
2591590000 - VPU AC I 0 N-PE 305/50
22.01.2024
2591610000 - VPU AC II 0 75/50
22.01.2024
2591620000 - VPU AC II 1 R 75/50
22.01.2024
2591630000 - VPU AC II 2 R 75/50
22.01.2024
2591640000 - VPU AC II 0 150/50
22.01.2024
2591650000 - VPU AC II 1 150/50
22.01.2024
2591660000 - VPU AC II 1 R 150/50
22.01.2024
2591670000 - VPU AC II 2 150/50
22.01.2024
2591680000 - VPU AC II 2 R 150/50
22.01.2024
2591690000 - VPU AC II 3 150/50
22.01.2024
2591700000 - VPU AC II 3 R 150/50
22.01.2024
2591710000 - VPU AC II 4 150/50
22.01.2024
2619100000 - VPU AC I 1 440/25 LCF
22.01.2024
2619120000 - VPU AC I 1 R 440/25 LCF
22.01.2024
2619130000 - VPU AC I 2 440/25 LCF
22.01.2024
2619140000 - VPU AC I 2 R 440/25 LCF
22.01.2024
2619160000 - VPU AC I 3 440/25 LCF
22.01.2024
2619170000 - VPU AC I 3 R 440/25 LCF
22.01.2024
2619190000 - VPU AC I 4 440/25 LCF
22.01.2024
2619200000 - VPU AC I 4 R 440/25 LCF
22.01.2024
2619210000 - VPU AC I 1+1 440/25 LCF
22.01.2024
2619220000 - VPU AC I 1+1 R 440/25 LCF
22.01.2024
2619240000 - VPU AC I 3+1 440/25 LCF
22.01.2024
2619260000 - VPU AC I 3+1 R 440/25 LCF
22.01.2024
2636900000 - VPU AC I 0 300/12.5 LCF
22.01.2024
2636910000 - VPU AC I 3+1 300/12.5 LCF
22.01.2024
2636920000 - VPU AC I 3+1 R 300/12.5 LCF
22.01.2024
2636930000 - VPU AC I 1+1 300/12.5 LCF
22.01.2024
2636940000 - VPU AC I 1+1 R 300/12.5 LCF
22.01.2024
2636950000 - VPU AC I 1 300/12.5 LCF
22.01.2024
2636960000 - VPU AC I 1 R 300/12.5 LCF
22.01.2024
2636970000 - VPU AC I 3 300/12.5 LCF
22.01.2024
2636980000 - VPU AC I 3 R 300/12.5 LCF
22.01.2024
2636990000 - VPU AC II 1 75/50
22.01.2024
2637000000 - VPU AC II 2 75/50
22.01.2024
2637010000 - VPU AC II 2 350/50
22.01.2024
2637020000 - VPU AC II 2 R 350/50
22.01.2024
2637030000 - VPU AC II 1+1 350/50
22.01.2024
2637040000 - VPU AC II 1+1 R 350/50
22.01.2024
2637050000 - VPU AC II 3+1 350/50
22.01.2024
2637060000 - VPU AC II 3+1 R 350/50
22.01.2024
2638070000 - VPU AC I 3+1 R 275/25 LCF MB
22.01.2024
2639320000 - VPU AC II 3+1 R 300/50 Y
22.01.2024
2639330000 - VPU AC II 3 R 300/50 Y
22.01.2024
2639340000 - VPU AC II 1+1 R 300/50 Y
22.01.2024
2639350000 - VPU AC II 1 R 300/50 Y
22.01.2024
2639360000 - VPU AC II 2 R 300/50 Y
22.01.2024
2639370000 - VPU AC II 4 R 300/50 Y
22.01.2024
2659840000 - VPU AC II 0 300/50 Y
22.01.2024
2659950000 - VPU AC II 0 N-PE 305/65 Y
22.01.2024
2665680000 - VPCB PV II 1000
22.01.2024
2665690000 - VPCB PV II R 1000
22.01.2024
2665700000 - VPCB PV I+II 1000 E
22.01.2024
2665730000 - VPCB PV I+II R 1000 E
22.01.2024
2665740000 - VPCB PV I+II 1000
22.01.2024
2665750000 - VPCB PV I+II M 1000
22.01.2024
2665760000 - VPCB PV I+II R 1000
22.01.2024
2665770000 - VPCB PV I+II R M 1000
22.01.2024
2668450000 - VPU AC I 0 N-PE 305/50 LCF
22.01.2024
2726620000 - VPU AC I 1 275/25 LCF S
22.01.2024
2726660000 - VPU AC I 1 R 275/25 LCF S
22.01.2024
2726680000 - VPU AC I 1+1 275/25 LCF S
22.01.2024
2726700000 - VPU AC I 1+1 R 275/25 LCF S
22.01.2024
2726720000 - VPU AC I 2 275/25 LCF S
22.01.2024
2726730000 - VPU AC I 2 R 275/25 LCF S
22.01.2024
2726740000 - VPU AC I 3 275/25 LCF S
22.01.2024
2726750000 - VPU AC I 3 R 275/25 LCF S
22.01.2024
2726760000 - VPU AC I 3+1 275/25 LCF S 2PE
22.01.2024
2726770000 - VPU AC I 3+1 R 275/25 LCF S 2PE
22.01.2024
2726780000 - VPU AC I 4 275/25 LCF S
22.01.2024
2726790000 - VPU AC I 4 R 275/25 LCF S
22.01.2024
2726800000 - VPU AC I 1 N-PE 305/100 S
22.01.2024
2730280000 - VPU AC I 3+1 275/25 LCF S 2N
22.01.2024
2730290000 - VPU AC I 3+1 R 275/25 LCF S 2N
22.01.2024
2730450000 - VPU AC II US 1 120/50
22.01.2024
2730460000 - VPU AC II US 1 R 120/50
22.01.2024
2730470000 - VPU AC II US 2 120/50
22.01.2024
2730480000 - VPU AC II US 2 R 120/50
22.01.2024
2730490000 - VPU AC II US 4 120/50
22.01.2024
2730500000 - VPU AC II US 4 R 120/50
22.01.2024
2730510000 - VPU AC II US 3 120/50
22.01.2024
2730520000 - VPU AC II US 3 R 120/50
22.01.2024
2730540000 - VPU AC II US 3 240/50
22.01.2024
2730550000 - VPU AC II US 3 R 240/50
22.01.2024
2730570000 - VPU AC II US 1 277/50
22.01.2024
2730580000 - VPU AC II US 1 R 277/50
22.01.2024
2730590000 - VPU AC II US 3 277/50
22.01.2024
2730600000 - VPU AC II US 3 R 277/50
22.01.2024
2730610000 - VPU AC II US 4 277/50
22.01.2024
2730620000 - VPU AC II US 4 R 277/50
22.01.2024
2730630000 - VPU AC II US 2 277/50
22.01.2024
2730640000 - VPU AC II US 2 R 277/50
22.01.2024
2730650000 - VPU AC II US 1+1 277/50
22.01.2024
2730660000 - VPU AC II US 1+1 R 277/50
22.01.2024
2730670000 - VPU AC II US 3+1 277/50
22.01.2024
2730680000 - VPU AC II US 3+1 R 277/50
22.01.2024
2730700000 - VPU AC II US 1 400/50
22.01.2024
2730710000 - VPU AC II US 1 R 400/50
22.01.2024
2730720000 - VPU AC II US 3 400/50
22.01.2024
2730730000 - VPU AC II US 3 R 400/50
22.01.2024
2730740000 - VPU AC II US 4 400/50
22.01.2024
2730750000 - VPU AC II US 4 R 400/50
22.01.2024
2730780000 - VPU AC II US 3 R 600/35
22.01.2024
2730790000 - VPU AC II US 2 R 60/50
22.01.2024
2730800000 - VPU AC II US 1 N-PE 240/65
22.01.2024
2730840000 - VPU AC I 0 275/25 LCF 2PE
22.01.2024
2730850000 - VPU AC I 0 N-PE 305/100 S
22.01.2024
2730860000 - VPU AC I 0 275/25 LCF S
22.01.2024
2733790000 - VPU AC I 0 N-PE 305/100 2PE
22.01.2024
2735900000 - VPU IOT AC II 3+1 300/50
22.01.2024
2736210000 - VPU AC II US 1 60/50
22.01.2024
2736270000 - VPU AC II US 1 R 60/50
22.01.2024
2736280000 - VPU AC II US 2 60/50
22.01.2024
2736300000 - VPU AC II US 1 240/50
22.01.2024
2736310000 - VPU AC II US 1 R 240/50
22.01.2024
2736320000 - VPU AC II US 2 240/50
22.01.2024
2736330000 - VPU AC II US 2 R 240/50
22.01.2024
2736340000 - VPU AC II US 1+1 240/50
22.01.2024
2736350000 - VPU AC II US 1+1 R 240/50
22.01.2024
2736360000 - VPU AC II US 3+1 240/50
22.01.2024
2736390000 - VPU AC II US 3+1 R 240/50
22.01.2024
2736400000 - VPU AC II US 4 240/50
22.01.2024
2736410000 - VPU AC II US 4 R 240/50
22.01.2024
2736420000 - VPU AC II US 1 R 600/35
22.01.2024
2736430000 - VPU AC II US 2 R 600/35
22.01.2024
2736440000 - VPU AC II US 3+1 R 240/50 Y
22.01.2024
2736450000 - VPU AC II US 3 R 240/50 Y
22.01.2024
2736460000 - VPU AC II US 1+1 R 240/50 Y
22.01.2024
2736470000 - VPU AC II US 1 R 240/50 Y
22.01.2024
2736480000 - VPU AC II US 2 R 240/50 Y
22.01.2024
2736490000 - VPU AC II US 4 R 240/50 Y
22.01.2024
2774940000 - VPU AC I 1 R 275/25 LCF MB
22.01.2024
2774950000 - VPU AC I 2 R 275/25 LCF MB
22.01.2024
2774960000 - VPU AC I 3 R 275/25 LCF MB
22.01.2024
2774990000 - VPU AC I 4 R 275/25 LCF MB
22.01.2024
2775000000 - VPU AC I 1+1 R 275/25 LCF MB
22.01.2024
2795570000 - VPU PV I+II 3 1500 E
22.01.2024
2795580000 - VPU PV I+II 3 R 1500 E
22.01.2024
2795590000 - VPU PV I+II 0 1500 E
22.01.2024
2807390000 - VPU AC II F 1 R 300/40
22.01.2024
2807400000 - VPU AC II F 2 R 300/40
22.01.2024
2807410000 - VPU AC II F 3 R 300/40
22.01.2024
2807420000 - VPU AC II F 4 R 300/40
22.01.2024
2807430000 - VPU AC II F 1+1 R 300/40
22.01.2024
2807440000 - VPU AC II F 3+1 R 300/40
22.01.2024
2811930000 - VPU II 1 R 1000V/40KA AC
22.01.2024
2827580000 - VPU AC II F 1 300/40
22.01.2024
2827590000 - VPU AC II F 2 300/40
22.01.2024
2827600000 - VPU AC II F 3 300/40
22.01.2024
2827610000 - VPU AC II F 4 300/40
22.01.2024
2827620000 - VPU AC II F 1+1 300/40
22.01.2024
2827630000 - VPU AC II F 3+1 300/40
22.01.2024
2845570000 - VPU AC I 3+MOV R 950/12.5
22.01.2024
2856440000 - VPU PV I+II 5 1000
22.01.2024
2856490000 - VPU PV I+II 5 R 1000
22.01.2024
2856500000 - VPU PV II 5 1000
22.01.2024
2857020000 - VPU PV II 5 R 1000
22.01.2024
2857030000 - VPU PV I+II 3 600 E
22.01.2024
2857040000 - VPU PV I+II 3 R 600 E
22.01.2024
2857060000 - VPU PV II 3 600
22.01.2024
2857070000 - VPU PV II 3 R 600
22.01.2024
2859330000 - VPU AC I F 1 275/25
22.01.2024
2859340000 - VPU AC I F 1 R 275/25
22.01.2024
8448920000 - MCZ OVP CL 24VDC 0,5A
22.01.2024
8448940000 - MCZ OVP SL 24VDC 0,5A
22.01.2024
8448960000 - MCZ OVP CL 24VUC 1,25A
22.01.2024
8448970000 - MCZ OVP SL 24VUC 1,25A
22.01.2024
8449000000 - MCZ OVP CL 48VUC 0,5A
22.01.2024
8449030000 - MCZ OVP SL 48VUC 0,5A
22.01.2024
8449040000 - MCZ OVP CL 48VUC 1,25A
22.01.2024
8449050000 - MCZ OVP SL 48VUC 1,25A
22.01.2024
8449140000 - MCZ OVP VARISTOR S10K30
22.01.2024
8449150000 - MCZ OVP TAZ DIODE 24VDC
22.01.2024
8449160000 - MCZ OVP TAZ DIODE 24VUC
22.01.2024
8472880000 - MCZ OVP CL 24VAC 0,5A
22.01.2024
8704240000 - MCZ OVP CL FG 24VUC 0,5A
22.01.2024
8823280000 - MCZ OVP SL FG 24VUC 0,5A
22.01.2024
8924200000 - VSPC 4SL 5VDC
22.01.2024
8924210000 - VSPC 2SL 5VDC
22.01.2024
8924220000 - VSPC 4SL 12VDC
22.01.2024
8924230000 - VSPC 2SL 12VDC
22.01.2024
8924320000 - VSPC 4SL 24VDC
22.01.2024
8924330000 - VSPC 2SL 24VDC
22.01.2024
8924340000 - VSPC 4SL 24VAC
22.01.2024
8924350000 - VSPC 2SL 24VAC
22.01.2024
8924360000 - VSPC 4SL 48VAC
22.01.2024
8924370000 - VSPC 2SL 48VAC
22.01.2024
8924380000 - VSPC 4SL 60VAC
22.01.2024
8924400000 - VSPC 2CL 5VDC
22.01.2024
8924420000 - VSPC 1CL 5VDC
22.01.2024
8924430000 - VSPC 2CL HF 5VDC
22.01.2024
8924440000 - VSPC 2CL 12VDC
22.01.2024
8924450000 - VSPC 1CL 12VDC
22.01.2024
8924460000 - VSPC 2CL HF 12VDC
22.01.2024
8924470000 - VSPC 2CL 24VDC
22.01.2024
8924480000 - VSPC 1CL 24VDC
22.01.2024
8924490000 - VSPC 2CL 24VAC
22.01.2024
8924500000 - VSPC 1CL 24VAC
22.01.2024
8924510000 - VSPC 2CL HF 24VDC
22.01.2024
8924520000 - VSPC 1CL 48VAC
22.01.2024
8924530000 - VSPC 1CL 60VAC
22.01.2024
8924540000 - VSPC 3/4WIRE 5VDC
22.01.2024
8924550000 - VSPC 3/4WIRE 24VDC
22.01.2024
8924570000 - VSPC GDT 2CH 90V
22.01.2024
8924590000 - VSPC GDT 2CH 150VAC/230VDC
22.01.2024
8924600000 - VSPC MOV 2CH 24V
22.01.2024
8924610000 - VSPC MOV 2CH 230V
22.01.2024
8924650000 - VSPC TAZ 4CH 24V
22.01.2024
8924660000 - VSPC TELE UK0 2WIRE
22.01.2024
8924670000 - VSPC RS485 2CH
22.01.2024
8924680000 - VSPC GROUND
22.01.2024
8948600000 - MCZ OVP HF 24V 0,3A
22.01.2024
8948610000 - MCZ OVP HF 12V 0,3A
22.01.2024
8948620000 - MCZ OVP HF 5V 0,3A
22.01.2024
8951460000 - VSPC 2CL 5VDC R
22.01.2024
8951470000 - VSPC 2CL 12VDC R
22.01.2024
8951480000 - VSPC 2CL 24VDC R
22.01.2024
8951490000 - VSPC 2CL 48VAC
22.01.2024
8951510000 - VSPC 1CL PW 24V
22.01.2024
8951530000 - VSPC 1CL 5VDC R
22.01.2024
8951540000 - VSPC 1CL 12VDC R
22.01.2024
8951550000 - VSPC 1CL 24VDC R
22.01.2024
8951560000 - VSPC 1CL 24VAC R
22.01.2024
8951570000 - VSPC 4SL 5VDC R
22.01.2024
8951580000 - VSPC 4SL 12VDC R
22.01.2024
8951590000 - VSPC 4SL 24VDC R
22.01.2024
8951600000 - VSPC 4SL 24VAC R
22.01.2024
8951610000 - VSPC 2SL 5VDC R
22.01.2024
8951620000 - VSPC 2SL 12VDC R
22.01.2024
8951630000 - VSPC 2SL 24VDC R
22.01.2024
8951640000 - VSPC 2SL 24VAC R
22.01.2024
8951650000 - VSPC MOV 2CH 24V R
22.01.2024
8951660000 - VSPC MOV 2CH 230V R
22.01.2024
8951670000 - VSPC RS485 2CH R
22.01.2024
8951680000 - VSPC 2CL HF 5VDC R
22.01.2024
8951690000 - VSPC 2CL HF 12VDC R
22.01.2024
8951700000 - VSPC 2CL HF 24VDC R
22.01.2024
8953590000 - VSPC 1CL 12VDC EX
22.01.2024
8953600000 - VSPC 1CL 24VDC EX
22.01.2024
8953610000 - VSPC 1CL PW 24V EX
22.01.2024
8953620000 - VSPC 2SL 12VDC EX
22.01.2024
8953630000 - VSPC 2SL 12VAC EX
22.01.2024
8953640000 - VSPC 2SL 48VAC EX
22.01.2024
8953650000 - VSPC 3/4WIRE 5VDC EX
22.01.2024
8953660000 - VSPC 1CL 5VDC EX
22.01.2024
8953670000 - VSPC 2SL 24VDC EX
22.01.2024
8953720000 - VSPC 2CL 24VDC EX
22.01.2024
8972270000 - VSPC CONTROL UNIT 24VDC
22.01.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎