??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8951480000 - VSPC 2CL 24VDC R
Bill of material
Weidmueller 8951480000
Preview
Product number of the Manufacturer
8951480000
Manufacturer Type Description
VSPC 2CL 24VDC R
Short Description
Surge voltage arrester (data networks/MCR-technology) with warning function / function indicator, analogue, Number of signals: 2, DC, 24 V, 450 mA, Terminal, miscellaneous
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4032248742721
Manufacturer Name
Weidmueller Group
nominal load current
450 A
nominal voltage (at DC)
24 V
Mass
0.047 kg
customs tariff number (TARIC)
85363010
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models