??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
2856440000 - VPU PV I+II 5 1000
Bill of material
Weidmueller 2856440000
Preview
Product number of the Manufacturer
2856440000
Manufacturer Type Description
VPU PV I+II 5 1000
Short Description
Surge voltage arrester (power supply systems) Surge protection I / II, Type I + II, I, II, III, IV, DC, 1000 V
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4064675536352
Manufacturer Name
Weidmueller Group
max. conductor cross section solid (solid, stranded)
35 mm²
min. conductor cross section solid (solid, stranded)
1.500 mm²
nominal voltage (at DC)
1000 V
max. rated cross section (flexible, fine strand)
25 mm²
min. rated cross section (flexible, fine strand)
1.500 mm²
construction size
5 modular spacing
Assembly type
built-in installation
Mass
0.697 kg
customs tariff number (TARIC)
85363090
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
CAD modeli indir