??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1064080000 - VSSC4 TAZ 24VAC/DC
Bill of material
Weidmueller 1064080000
Preview
Product number of the Manufacturer
1064080000
Manufacturer Type Description
VSSC4 TAZ 24VAC/DC
Short Description
Surge voltage arrester (data networks/MCR-technology) Surge protection for measurement and control, binary, analogue, Number of signals: 1, AC/DC, 24 V, 34 V, 20 A, Terminal
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4032248829491
Manufacturer Name
Weidmueller Group
nominal load current
20 A
nominal voltage (at AC)
24 V
nominal voltage (at DC)
34 V
Assembly type
Miscellaneous
Mass
0.026 kg
customs tariff number (TARIC)
85363010
Country of customs tariff number
Germany
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)