??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2638070000 - VPU AC I 3+1 R 275/25 LCF MB
明細表
Weidmueller 2638070000
Preview
Manufacturer Product ID
2638070000
Manufacturer Type Description
VPU AC I 3+1 R 275/25 LCF MB
Description short
浪涌电压保护器(电源系统), 过压保护, 无漏电流, 带远程触点, I + II级, 低电压网络: TN-C-S, TN-S, TT, IT 带 N, IT 无 N, I, II, III, IV, 3相 230/400V, 230 V
Description long
用于能源工程和电力供应中的浪涌保护设备。设备应该紧靠待保护系统的馈电线进行安装。
GTIN-Code
4050118679496
Manufacturer / brand name
Weidmueller Group
max. conductor cross section solid (solid, stranded)
35 mm²
min. conductor cross section solid (solid, stranded)
4 mm²
nominal voltage (at AC)
230 V
max. rated cross section (flexible, fine strand)
25 mm²
min. rated cross section (flexible, fine strand)
4 mm²
construction size
8 modular spacing
Assembly type
built-in installation
Mass
1.079 kg
customs tariff number (TARIC)
85363090
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
下載CAD模型