??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
8924660000 - VSPC TELE UK0 2WIRE
Bill of material
Weidmueller 8924660000
Preview
Product number of the Manufacturer
8924660000
Manufacturer Type Description
VSPC TELE UK0 2WIRE
Short Description
Surge voltage arrester (data networks/MCR-technology) without warning function / function indicator, binary, Number of signals: 2, AC, 127 V, 120 V, 450 mA, Terminal, miscellaneous
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4032248696307
Manufacturer Name
Weidmueller Group
nominal load current
450 A
nominal voltage (at AC)
127 V
nominal voltage (at DC)
120 V
Mass
0.046 kg
customs tariff number (TARIC)
85363010
Country of customs tariff number
Germany
URL
URL
미리보기
3D
2D
CAD모델 다운로드