??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2726800000 - VPU AC I 1 N-PE 305/100 S
Bill of material
Weidmueller 2726800000
Preview
Product number of the Manufacturer
2726800000
Manufacturer Type Description
VPU AC I 1 N-PE 305/100 S
Short Description
Surge voltage arrester (power supply systems) Surge protection, Type I + II, Low voltage network: TT nur für N-PE, I, II, III, IV, AC, 240 V
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118802481
Manufacturer Name
Weidmueller Group
max. conductor cross section solid (solid, stranded)
35 mm²
min. conductor cross section solid (solid, stranded)
2.500 mm²
nominal voltage (at AC)
240 V
max. rated cross section (flexible, fine strand)
35 mm²
min. rated cross section (flexible, fine strand)
2.500 mm²
construction size
1 modular spacing
Assembly type
built-in installation
Mass
0.197 kg
customs tariff number (TARIC)
85363090
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models