??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1351770000 - VPU I 3+1 R LCF 280V/25KA
Bill of material
Weidmueller 1351770000
Preview
Product number of the Manufacturer
1351770000
Manufacturer Type Description
VPU I 3+1 R LCF 280V/25KA
Short Description
Surge voltage arrester (power supply systems) with remote contact, Leakage-current-free, Type I + II, Low voltage network: TN-C-S, TN-S, IT with N, IT without N, TT, I, II, III, IV, AC, 230 V
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118158403
Manufacturer Name
Weidmueller Group
max. conductor cross section solid (solid, stranded)
50 mm²
min. conductor cross section solid (solid, stranded)
2.500 mm²
nominal voltage (at AC)
230 V
max. rated cross section (flexible, fine strand)
25 mm²
min. rated cross section (flexible, fine strand)
2.500 mm²
construction size
8 modular spacing
Assembly type
built-in installation
Mass
1.272 kg
customs tariff number (TARIC)
85363090
Country of customs tariff number
Germany
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)