您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 1351630000
Weidmüller
Electric engineering, automation, process control engineering
Internal and external lightning protection
Lightning protection (other)
Lightning protection (other, not specified)
Powered by
CAD模型選擇
{weidmueller_qs/27/17/90/90/1351630000.prj},{NB=1351630000},{MANUID=1351630000},{AAG362=2.500},{AAG363=0.500},{AAI847=120},{AAI848=150},{AAJ018=2.500},{AAJ019=0.500},{AAF040=0.085},{AAD931=85363010},{AAO676=1351630000},{AAO663=4050118158519},{PREVIEW=../../../../_pool_/d7/b2/13516300009999.png},{MANUTYPEDESC=VPU III R 120V/6KV AC/DC},{DESCSHORT=Surge voltage arrester (power supply systems) with remote contact, Type III, Low voltage network: Single-phase, AC/DC, 120 V, 150 V},{DESCLONG=Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.},{GTIN=4050118158519},{MANUNAME=Weidmueller Group},{AAP898=1 modular spacing}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1351630000 - VPU III R 120V/6KV AC/DC
明細表
Weidmueller 1351630000
Preview
Manufacturer Product ID
1351630000
Manufacturer Type Description
VPU III R 120V/6KV AC/DC
Description short
浪涌电压保护器(电源系统), 带远程触点, III级, 低电压网络: 单相, 交流/ 直流, 120 V, 150 V
Description long
用于能源工程和电力供应中的浪涌保护设备。设备应该紧靠待保护系统的馈电线进行安装。
GTIN-Code
4050118158519
Manufacturer / brand name
Weidmueller Group
max. conductor cross section solid (solid, stranded)
2.500
mm²
min. conductor cross section solid (solid, stranded)
0.500
mm²
nominal voltage (at AC)
120
V
nominal voltage (at DC)
150
V
max. rated cross section (flexible, fine strand)
2.500
mm²
min. rated cross section (flexible, fine strand)
0.500
mm²
construction size
1 modular spacing
Assembly type
built-in installation
Mass
0.085
kg
customs tariff number (TARIC)
85363010
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
下載CAD模型
生成CAD模型