??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2827630000 - VPU AC II F 3+1 300/40
Bill of material
Weidmueller 2827630000
Preview
Product number of the Manufacturer
2827630000
Manufacturer Type Description
VPU AC II F 3+1 300/40
Short Description
Surge voltage arrester (power supply systems) Class II surge protection, no leakage current, Type II, Type III, Low voltage network: TN-S, IT with N, IT without N, TT, AC, 230 V
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4064675366621
Manufacturer Name
Weidmueller Group
max. conductor cross section solid (solid, stranded)
25 mm²
min. conductor cross section solid (solid, stranded)
2.500 mm²
nominal voltage (at AC)
230 V
max. rated cross section (flexible, fine strand)
35 mm²
min. rated cross section (flexible, fine strand)
4 mm²
construction size
1 modular spacing
Assembly type
built-in installation
Mass
0.468 kg
customs tariff number (TARIC)
85363090
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models