??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
2736310000 - VPU AC II US 1 R 240/50
Bill of material
Weidmueller 2736310000
Preview
Product number of the Manufacturer
2736310000
Manufacturer Type Description
VPU AC II US 1 R 240/50
Short Description
Surge voltage arrester (power supply systems) Surge protection, with remote contact, Type II, Low voltage network: Single-phase, II, AC, 240 V
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118825411
Manufacturer Name
Weidmueller Group
max. conductor cross section solid (solid, stranded)
35 mm²
min. conductor cross section solid (solid, stranded)
2.500 mm²
nominal voltage (at AC)
240 V
max. rated cross section (flexible, fine strand)
35 mm²
min. rated cross section (flexible, fine strand)
4 mm²
Assembly type
built-in installation
Mass
0.135 kg
customs tariff number (TARIC)
85363090
Country of customs tariff number
Germany
URL
URL
预览
3D
2D
下载CAD模型