??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8924470000 - VSPC 2CL 24VDC
Bill of material
Weidmueller 8924470000
Preview
Product number of the Manufacturer
8924470000
Manufacturer Type Description
VSPC 2CL 24VDC
Short Description
Surge voltage arrester (data networks/MCR-technology) without warning function / function indicator, analogue, Number of signals: 2, DC, 24 V, 450 mA, Terminal, miscellaneous
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4032248696109
Manufacturer Name
Weidmueller Group
nominal load current
450 A
nominal voltage (at DC)
24 V
Mass
0.045 kg
customs tariff number (TARIC)
85363010
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models