??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2530550000 - VPU PV II 3 1000
Bill of material
Weidmueller 2530550000
Preview
Product number of the Manufacturer
2530550000
Manufacturer Type Description
VPU PV II 3 1000
Short Description
Surge voltage arrester (power supply systems) Type II, DC, 1000 V
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118540550
Manufacturer Name
Weidmueller Group
max. conductor cross section solid (solid, stranded)
35 mm²
min. conductor cross section solid (solid, stranded)
1.500 mm²
nominal voltage (at DC)
1000 V
max. rated cross section (flexible, fine strand)
25 mm²
min. rated cross section (flexible, fine strand)
1.500 mm²
construction size
3 modular spacing
Assembly type
built-in installation
Mass
0.386 kg
customs tariff number (TARIC)
85363090
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models