??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1064980000 - VSSC6 RS485
Bill of material
Weidmueller 1064980000
Preview
Product number of the Manufacturer
1064980000
Manufacturer Type Description
VSSC6 RS485
Short Description
Surge voltage arrester (data networks/MCR-technology) Surge protection for measurement and control, binary, Number of signals: 1, AC, 12 V, 500 mA, Terminal
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4032248830220
Manufacturer Name
Weidmueller Group
nominal load current
500 A
nominal voltage (at DC)
12 V
Assembly type
Miscellaneous
Mass
0.042 kg
customs tariff number (TARIC)
85363010
Country of customs tariff number
Germany
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)