??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1064540000 - VSSC6 MOV 24VAC/DC
Bill of material
Weidmueller 1064540000
Preview
Product number of the Manufacturer
1064540000
Manufacturer Type Description
VSSC6 MOV 24VAC/DC
Short Description
Surge voltage arrester (data networks/MCR-technology) Surge protection for measurement and control, analogue, binary, Number of signals: 1, AC/DC, 24 V, 34 V, 12 A, Terminal
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4032248829873
Manufacturer Name
Weidmueller Group
nominal load current
12 A
nominal voltage (at AC)
24 V
nominal voltage (at DC)
34 V
Assembly type
Miscellaneous
Mass
0.051 kg
customs tariff number (TARIC)
85363010
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models